Adapter Flange for Cable Distribution Spools
Adapter Flange for Cable Distribution Spools
3 Options
Adapter Flange for Cable Distribution Spools
Customize Your Product
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
15009-002 | Black | $154.10 | ||
15009-004 | White | $154.10 | ||
15009-003 | White | $4.17 |
Product Description
Doubles the cable management capacity of any existing CPI Cable Distribution Spool. Use spools on racks and wallboards to create smooth vertical to horizontal transitions for the patch cords and jumper cables that connect network hardware. The 3.1" diameter flange attaches without tools.
For use with:
- Cable Distribution Spools (15002 or 15003)
- Cable Runway Cross-Member Radius Drop (12100)
- Cable Runway String Radius Drop (12101)
- 19" Horizontal Wire Management Panel (13070, 13075)
Key Features and Benefits
- Add cable fill capacity to any existing CPI Cable Distribution Spool (ref. p/n 15002-00x and 15003-00x). This device increases the 2" Diameter end flange to 3" in diameter.
- Quickly and easily attaches to the existing Cable Distribution Spool without the use of any tools. The Cable Spool Adapter Flange snaps, twists, and locks into a set of pre-existing slots on CPI's Cable Distribution Spools.
- Can be added to products that include Cable Distribution Spools including the 12100 Series and 12101 Series Cable Runway Radius Drops and the 13070-x19 Horizontal Wire Management Panel.