Cart
Loading...
Loading...

Cable Spool Kit for Velocity Vertical Cable Manager

1 Option
Explore Sizes & Options
Add to Cart Add
13935-701
$161.46
Product Description

The Cable Spool Kit includes four small cable spools to provide slack management and strain relief for patch cords and jumper cables inside the Velocity® Vertical Cable Managers. Attaches to the mid panel with included hardware. Use in 6"W (152 mm) or wider vertical cable managers; one kit per side. Spools are 2" (51 mm) in diameter and 6"L (152 mm) and made from aluminum; painted black. Each kit includes four spools and mounting hardware.

Key Features and Benefits
  • Quick and easy tool-less snap together design takes approximately 3 - 5 minutes to unpack, assemble and install
  • Compact packaging is 25% - 57% smaller than comparable managers, easy to ship, requires less storage space, reduces waste and makes cartons easier to handle
  • Larger cross-section on single-sided vertical managers provides up to 1/3 more cable management space
  • Openings on the side of the manager align with each rack-mount unit
  • T-shaped cable guides provide more space between fingers to organize cables by rack- mount unit
  • Rounded edges on cable guides and openings protect cables as they enter and exit the manager
  • Openings in the back of the manager allow easy front-to-rear cabling
  • Snap-on covers secure and protect cables