Half Spool Kit for Motive Vertical Cable Manager
Half Spool Kit for Motive Vertical Cable Manager
Half Spool Kit for Motive Vertical Cable Manager
1 Option
Half Spool Kit for Motive Vertical Cable Manager
Half Spool Kit for Motive Vertical Cable Manager
Product Description
Half Spool Kit for Motive® Vertical Cable Manager attaches to Accessory Rod Assembly. Half Spools can be used over and under to create a complete round spool or front/rear to create two half spools. Attaches to Accessory Rod Assembly. Half Spools can be used over and under to create a complete round spool or front/rear to create two half spools. (Not for use with 6”W (150 mm) and 8”W (200 mm) managers).
Key Features and Benefits
- Tool-less installation – snaps onto Accessory Rod Assembly
- Adjusts front-to-rear
- Installs on top and bottom of Accessory Rod Assembly to create a full 2” diameter (50 mm) spool
- Use up to four Half Spools per Accessory Rod Assembly
- Sold in a pack of four
- Finish: Black