Cart
Loading...
Loading...

Tool-Less Adjustable Cable Distribution Spool for Evolution Vertical Cable Manager

1 Option
Explore Sizes & Options
Add to Cart Add
16008-001
$152.03
Product Description

The Tool-Less & Adjustable Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution® Vertical Cable Managers.

Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit.

Key Features and Benefits
  • Attaches to the Fixed Accessory Panels on the back of Single-Sided vertical cable managers and the Movable Mid-Sections inside Double-Sided vertical cable managers
  • (3) large cable distribution spools are included with each 10”W (250 mm), 12”W 
  • (300 mm) and 15”W (380 mm) vertical cable manager, (will not fit in other sizes)
  • Spools are 2.75” (69.9 mm) in diameter and 6”L - 10.25"L (150-260 mm); black plastic
  • Each kit includes 3 spools (no hardware required)