MCS Master Cabling Section Double-Sided
Explore Sizes & Options
| Add to Cart Add | ||||||
|---|---|---|---|---|---|---|
30094-500 | 34U Rack | 4.4" (112 mm) | 5.5' (1.7 m) | Clear | $969.81 | |
30094-503 | 45U Rack | 4.4" (112 mm) | 7' (2.1 m) | Clear | $1,048.47 | |
30094-501 | 38U Rack | 4.4" (112 mm) | 6' (1.8 m) | Clear | $995.99 | |
30094-502 | 41U Rack | 4.4" (112 mm) | 6.5' (2 m) | Clear | $1,022.25 | |
30094-515 | 51U Rack | 4.4" (112 mm) | 8' (2.4 m) | Clear | $1,205.72 | |
30094-701 | 38U Rack | 4.4" (112 mm) | 6' (1.8 m) | Black | $995.99 | |
30094-700 | 34U Rack | 4.4" (112 mm) | 5.5' (1.7 m) | Black | $969.82 | |
30094-702 | 41U Rack | 4.4" (112 mm) | 6.5' (2 m) | Black | $1,022.24 | |
30094-705 | 48U Rack | 4.4" (112 mm) | 7.5' (2.3 m) | Black | $1,111.39 | |
30094-708 | 58U Rack | 4.4" (112 mm) | 9' (2.7 m) | Black | $1,467.81 | |
30094-715 | 51U Rack | 4.4" (112 mm) | 8' (2.4 m) | Black | $1,205.72 | |
30094-E00 | 34U Rack | 4.4" (112 mm) | 5.5' (1.7 m) | Glacier White | $1,066.81 | |
30094-505 | 48U Rack | 4.4" (112 mm) | 7.5' (2.3 m) | Clear | $1,111.39 | |
30094-E02 | 41U Rack | 4.4" (112 mm) | 6.5' (2 m) | Glacier White | $1,124.44 | |
30094-E03 | 45U Rack | 4.4" (112 mm) | 7' (2.1 m) | Glacier White | $1,153.28 | |
30094-E05 | 48U Rack | 4.4" (112 mm) | 7.5' (2.3 m) | Glacier White | $1,222.50 | |
30094-703 | 45U Rack | 4.4" (112 mm) | 7' (2.1 m) | Black | $1,048.46 | |
30094-E15 | 51U Rack | 4.4" (112 mm) | 8' (2.4 m) | Glacier White | $1,326.27 | |
30095-500 | 34U Rack | 6" (152 mm) | 5.5' (1.7 m) | Clear | $1,057.92 | |
30095-501 | 38U Rack | 6" (152 mm) | 6' (1.8 m) | Clear | $1,086.51 |
Product Description
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing. Double-Sided MCS Master Cabling Sections have edge-protected pass through ports and vertical slots for optional Saf-T-Grip® straps.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals for easy management of patch cords
- UL 94V-0 fire-rated composite materials for use in plenum areas
- Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
- Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
- 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
- Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
- Preassembled for easy installation and a more cohesive appearance
- Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers
Product Information
Design Tools
Master Cable Management Benefits
The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing that aligns precisely with rack units. Its double‑sided design offers edge‑protected pass‑through ports, allowing technicians to route mcs cable quickly and securely. The modular construction supports a wide range of rack heights and widths, giving data center planners flexibility in dense environments. Patented cable guide fingers are positioned at 1U intervals, creating a consistent cabling pathway that reduces installation time. The guide system accommodates up to 1,052 Cat 5e cables per side while maintaining a clean appearance. This high‑capacity cabling architecture supports future growth without requiring additional hardware. All components are fabricated from UL®‑94V‑0 fire‑rated composite material, making the section safe for use in plenum spaces. The fire‑rated rating meets stringent data‑center codes and provides peace of mind during operation. Durable construction ensures long‑term reliability even in high‑temperature zones. Edge‑protected pass‑through ports and vertical slots enable the optional use of Saf‑T‑Grip® straps to secure cables on double‑sided versions. These straps prevent cable movement during maintenance and improve overall cable organization. The reversible aluminum SwitchGate Door/Cover with integrated handle adds convenience and protects the cable interior. The MCS Master section ships preassembled, allowing rapid installation and a cohesive rack appearance. Engineers can download CAD and Visio stencil files to integrate the component into design tools instantly. With rapid product customization and global availability, CPI helps customers deploy reliable cabling solutions that support AI, HPC, and other high‑performance workloads.