Cart
14830-703
Double-Sided Global Vertical Cabling Section; 7'H (2.1 m) x 3.65"W (92.7 mm) x 13.52"D (343.4 mm); Narrow; Black
| Use With | 45U Rack |
| Width | 3.7" (93 mm) |
| Color | Black |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Key Features of the 14830 Double‑Sided Section
The 14830 Double‑Sided Global Vertical Cabling Section provides a clean, organized pathway for cables within a 45U rack. Its narrow 3.7‑inch (93 mm) width fits tightly between equipment while maintaining full accessibility. Designed for demanding data‑center and enterprise environments, this vertical cabling solution supports rapid deployment and future growth. Each unit arrives partially assembled, featuring patented cable‑guide fingers spaced at 1U intervals that direct cables and patch cords precisely. The one‑piece 703 construction eliminates the need for separate side panels, reducing installation time and potential alignment errors. A hinged, snap‑on door offers a finished appearance while allowing quick cable changes. The section 703 design includes seven 2.5‑inch (64 mm) pass‑through ports, enabling smooth transition of cables from front to back of the rack. Acorn nuts on the mounting hardware protect users from sharp edges and prevent cable abrasion. Together, these features deliver reliable vertical cabling that enhances airflow and simplifies maintenance. The 14830 module bolts securely to CPI's Universal, Standard, QuadraRack and Adjustable QuadraRack frames, ensuring a universal fit across a broad range of enclosure families. The snap‑n‑rack spec sheet, available for download, provides detailed dimensions, mounting hardware lists, and installation guidelines. Compatibility with 45U racks means the 7‑foot (2.1 m) height provides full coverage without sacrificing rack space. By integrating the 14830 Double‑Sided Vertical Cabling Section, facilities can reduce cable clutter, improve serviceability, and protect valuable assets. CPI's global network of authorized distributors offers rapid delivery and expert consultation to tailor the solution to specific projects. Choose this proven vertical cabling component to future‑proof your infrastructure and maintain optimal performance.