Cart
12831-703
Global Vertical Cabling Section (GVCS); Single-Sided; 7'H (2.1 m) x 6"W (150 mm) x 6.76"D (171.7 mm); Black
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Color | Black |
| Depth | 6.8" (172 mm) |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Key Features of the GVCS Single‑Sided Section
The GVCS Global Vertical Cabling Section Single‑Sided, part number 12831‑703, delivers a streamlined solution for vertical cabling in modern data centers. Its compact profile integrates seamlessly with standard 45U racks, providing a tidy pathway for power and network cables. Customers benefit from the reliability associated with Chatsworth Products' global cable management expertise. Patented cable guide fingers are positioned at 1U intervals, creating an organized conduit that reduces cable clutter and improves airflow. The guide fingers guide cables and patch cords along a consistent route, supporting efficient troubleshooting and future upgrades. This design aligns with the vertical cabling strategy required for high‑density deployments. The single‑sided configuration incorporates a snap‑on, hinged door that swings left or right, allowing rapid access while maintaining a clean exterior appearance. Acorn nuts eliminate sharp edges, enhancing safety for technicians handling cables. The door's quick‑release mechanism reduces downtime during maintenance. With dimensions of 7′H (2.1 m) x 6″W (152 mm) x 6.8″D (172 mm), the section occupies exactly 45U of rack space, fitting any 45U universal or standard rack without modification. The design supports a one‑piece 703 installation, simplifying the assembly process and minimizing the number of fasteners required. Compatibility extends to QuadraRack® and Adjustable QuadraRack® frames, ensuring broad applicability. Installation is accelerated by factory‑installed mounting hardware and optional design tools such as the CPI Product Designer and Visio stencil. Engineers can generate precise layouts that integrate the GVCS section with other cable management accessories. CPI's expert consultation services are available to tailor the solution to specific data‑center environments.