Cart
12833-703
Global Vertical Cabling Section (GVCS); Single-Sided; 7'H (2.1 m) x 6"W (150 mm) x 9.30"D (236.2 mm); Black
| Use With | 45U Rack |
| Width | 6" (152 mm) |
| Color | Black |
| Depth | 9.3" (236 mm) |
Product Description
The two parts of the Global Vertical Cabling Section can be quickly assembled and then bolted to CPI's Universal and Standard racks, as well as QuadraRack and Adjustable QuadraRack frames. It ships partially assembled with patented cable guide fingers at 1U intervals. Each single-sided section includes a two-piece section, a two-piece door/cover and mounting hardware. Each double-sided section is a one-piece section and two-piece door/cover.
Key Features and Benefits
- Patented cable guide fingers at 1U intervals provide an organized pathway for cable and patch cords
- 7’H (2.1 m) provides 45U
- Snap-on, hinged door/cover hides cable for a finished appearance, yet allows quick access to cable for making changes
- Door/cover swings on hinges to open left or right
- Acorn nuts eliminate sharp edges, reducing injuries and torn cables
- Seven 2.5” (64 mm) pass-through ports allow cables to transition from front to back
Product Information
Design Tools
Patented Guide Fingers at 1U Intervals
The GVCS Global Vertical Cabling Section (part number 12833‑703) delivers a streamlined pathway for cables inside 45U racks. Its single‑sided construction fits standard 45U frames while preserving valuable front‑to‑back clearance. Engineers appreciate the quick‑install design that reduces deployment time. Vertical cabling solutions are essential for high‑density data centers, where orderly cable routing improves airflow and serviceability. The GVCS module provides a dedicated conduit that separates power and data lines, helping maintain optimal thermal performance. By keeping cables neatly aligned, technicians can diagnose issues without disturbing adjacent equipment. Patented guide fingers positioned at every 1U interval create a consistent channel for patch cords and power cables. The fingers are molded to prevent snagging, reducing the risk of cable damage during routine changes. This feature also minimizes the need for additional tie‑down hardware. The single‑sided, 703‑style design incorporates a snap‑on, hinged door that swings left or right for convenient access. Acorn nuts eliminate sharp edges, enhancing safety for personnel handling dense cable bundles. Installation requires only basic tools and the supplied mounting hardware, streamlining the build process. CPI's GVCS vertical cabling section integrates seamlessly with Universal, Standard, QuadraRack, and Adjustable QuadraRack frames, offering flexibility across a range of enclosure families. The solution supports rapid customization and is backed by CPI's global support network. Organizations seeking reliable cable management for enterprise or hyperscale environments benefit from the durability and precision of GVCS technology.