MCS-EFX Master Cabling Section with Extended Fingers Double-Sided
Helpful Downloads & Links
Design Tools
Overview

The MCS Master Cabling Section virtually eliminates the need for horizontal cable managers by providing frequent 1U spacing of the cable guides that aligns precisely with the rack spacing.

Key Features and Benefits

  • Patented cable guide fingers at 1U intervals for easy management of patch cords
  • UL 94V-0 fire-rated composite materials for use in plenum areas
  • Sturdy, reversible aluminum SwitchGate Door/Cover with handle included
  • Four widths (4.4”, 6”, 10” or 12”), a variety of heights (5’6” through 9’), and single-sided (8.08”D or 10.62"D) or double-sided (16.15”D or 21.23”D) to suit your needs
  • 288 to 1,052 Cat 5e cable capacity (with 40% fill) per side
  • Edge-protected pass-through ports and vertical slots to secure cable with optional Saf-T-Grip® straps on double-sided versions
  • Preassembled for easy installation and a more cohesive appearance
  • CPI’s most sturdy vertical cabling section for high-profile applications Also available in larger, higher capacity version called MCS-EFX Master Cabling Section with Extended Fingers​

 

Explore Product Options
Refine By
Refine By
Explore Sizes & Options (27 Product Options)
Product Number Use With Width Height Finish/ Color Price (USD MSRP)
Loading...
Loading...
No Products Matching Your Filters