Standard Swing Gate Wall Rack
Standard Swing Gate Wall Rack
72 Options
Standard Swing Gate Wall Rack
Customize Your Product
Height
Depth
Explore Sizes & Options
Add to Cart Add | ||||||
---|---|---|---|---|---|---|
11790-112 | 29.1" (739 mm) | 12.2" (310 mm) | Gray | $410.56 | ||
11790-118 | 29.1" (739 mm) | 18.2" (462 mm) | Gray | $482.48 | ||
11790-712 | 29.1" (739 mm) | 12.2" (310 mm) | Black | $391.86 | ||
11790-125 | 29.1" (739 mm) | 25.2" (640 mm) | Gray | $620.11 | ||
11790-E12 | 29.1" (739 mm) | 12.2" (310 mm) | Glacier White | $431.07 | ||
11790-E18 | 29.1" (739 mm) | 18.2" (462 mm) | Glacier White | $506.64 | ||
11791-118 | 43.1" (1095 mm) | 18.2" (462 mm) | Gray | $529.58 | ||
11791-125 | 43.1" (1095 mm) | 25.2" (640 mm) | Gray | $712.73 | ||
11790-725 | 29.1" (739 mm) | 25.2" (640 mm) | Black | $591.87 | ||
11790-718 | 29.1" (739 mm) | 18.2" (462 mm) | Black | $460.58 | ||
11790-E25 | 29.1" (739 mm) | 25.2" (640 mm) | Glacier White | $651.12 | ||
11791-E12 | 43.1" (1095 mm) | 12.2" (310 mm) | Glacier White | $477.80 | ||
11791-112 | 43.1" (1095 mm) | 12.2" (310 mm) | Gray | $455.06 | ||
11792-125 | 78.1" (1984 mm) | 25.2" (640 mm) | Gray | $949.79 | ||
11792-712 | 78.1" (1984 mm) | 12.2" (310 mm) | Black | $647.45 | ||
11791-712 | 43.1" (1095 mm) | 12.2" (310 mm) | Black | $434.36 | ||
11791-718 | 43.1" (1095 mm) | 18.2" (462 mm) | Black | $505.42 | ||
11791-725 | 43.1" (1095 mm) | 25.2" (640 mm) | Black | $680.42 | ||
11792-112 | 78.1" (1984 mm) | 12.2" (310 mm) | Gray | $678.27 | ||
11791-E18 | 43.1" (1095 mm) | 18.2" (462 mm) | Glacier White | $555.99 |
Product Description
The Standard Swing Gate Wall Rack provides easy access to the rear of equipment, making it the ideal choice for supporting patch panels and switches.
Key Features and Benefits
- Dual hinges open to right or left, stopping in 90° position
- EIA-310-E compliant
- Universal 5/8”-5/8”-1/2” (15.9 mm -15.9mm -12.7 mm) alternating hole pattern
- Rack-mount spaces are marked and numbered
- Includes (50) #12-24 mounting screws.
- Black painted racks ship with black screws; other racks ship with zinc screws
- Supports 100 lb (45.4 kg) of equipment in the open and closed position when securely mounted
- Load capacity can be increased to 150 lb (68 kg) with optional Heavy Duty Swing Gate Kit
- Supports single-sided and double-side shelves
- Ships partially assembled with installation hardware