Full Height Cabinet Blanking Panel for BTS Kit
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
33002-701 | Pack of 2 | Black | $736.55 | |
33002-702 | Pack of 10 | Black | $3,299.38 | |
33002-E01 | Pack of 2 | Glacier White | $736.55 | |
33002-E02 | Pack of 10 | Glacier White | $3,299.38 |
Product Description
Panel material used with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct and Full Height Cabinet Blanking Panel.
Key Features and Benefits
- Translucent duct panel allow light to enter the contained aisle
- Trim width and length to match site requirements
- Attaches to Frame Extrusion with Panel Retention Clips, ordered separately
- Attaches to Full Height Filler Panel Support Extrusion with Universal Bulb Seal, ordered separately
Product Information
Key Benefits and Features of Full Height Blanking Panels
The Full Height Cabinet Blanking Panel is a critical component in the Build to Spec (BTS) Aisle Containment Solution, designed to seal unused cabinet spaces and prevent air bypass in hot aisle containment (HAC) systems. This blanking panel enhances cooling efficiency by minimizing air mixing and improving thermal management in data centers. Its robust construction ensures long-term reliability and performance for demanding environments.
Constructed from translucent material, the blanking panel allows natural light to enter the contained aisle while effectively blocking uncontrolled airflow. The panel can be trimmed to custom widths and lengths to match specific site requirements, offering flexibility for various configurations. It attaches securely to Frame Extrusion using Panel Retention Clips and to Full Height Filler Panel Support Extrusion with Universal Bulb Seal, ensuring a tight seal and easy installation.
Integrating blanking panels into your BTS kit reduces energy consumption and cooling costs by optimizing airflow containment and preventing hot and cold air mixing. This HAC panel design supports higher density deployments and improves overall data center efficiency. The result is enhanced temperature control, increased equipment uptime, and a more sustainable operational footprint.
The blanking panel is compatible with diverse BTS panel setups and can be installed quickly with standard tools, minimizing deployment time. It works seamlessly with other components in the Build to Spec Aisle Containment Solution for a cohesive system. This adaptability makes it ideal for various data center types, including enterprise, colocation, and hyperscale facilities.
Chatsworth Products (CPI) delivers high-quality blanking products engineered for durability and performance in modern data centers. With decades of experience and rapid customization capabilities, CPI provides tailored thermal management solutions that meet evolving needs. Trust CPI for reliable blanking panels that protect your information and communications technology infrastructure while supporting advanced applications like AI and high-performance computing.