Cart
Loading...
Loading...

Universal Bulb Seal

2 Options
Explore Sizes & Options
Add to Cart Add
33003-002
$626.60
33003-001
$125.32
Product Description

Edge seal used with Full Height Cabinet Blanking Panel and as an accessory with the Build To Spec Kit Hot Aisle Containment (HAC) Solution duct.

Key Features and Benefits
  • Attaches to Full Height Filler Panel Support Extrusion to hold panel and provide edge seal
  • Attaches to Polycarbonate Panel providing an edge seal for drop panels attached to the duct
  • Trim length to match site requirements
  • Includes: (2) or (10) each, 96”L (2387 mm) bulb seals
  • Black Finish