Door Top Seal Kit
Door Top Seal Kit
11 Options
Door Top Seal Kit
Customize Your Product
Width
Type
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
32817-E05 | 70" (1778 mm) | Offset Mount | Glacier White | $473.08 | |
32817-706 | 81" (2057 mm) | Offset Mount | Black | $481.66 | |
32817-E01 | 59" (1499 mm) | Flush Mount | Glacier White | $394.32 | |
32817-703 | 81" (2057 mm) | Flush Mount | Black | $429.28 | |
32817-E04 | 59" (1499 mm) | Offset Mount | Glacier White | $406.03 | |
32817-E06 | 81" (2057 mm) | Offset Mount | Glacier White | $481.66 | |
32817-702 | 70" (1778 mm) | Flush Mount | Black | $441.45 | |
32817-E02 | 70" (1778 mm) | Flush Mount | Glacier White | $441.45 | |
32817-705 | 70" (1778 mm) | Offset Mount | Black | $473.08 | |
32817-E03 | 81" (2057 mm) | Flush Mount | Glacier White | $429.28 | |
32817-701 | 59" (1499 mm) | Flush Mount | Black | $394.32 |
Product Description
Use with Cabinet Supported Solutions only. Flush mount and offset mount versions avail-able in three size ranges. Seals the gap above the door when the door is attached to cabi-nets over 88” (2235 mm) tall.
Key Features and Benefits
- Use with Cabinet Supported Aisle Containment Solutions only
- Seals the gap above the door when the door is attached to tall cabinets
- Use with all doors attached to the tops of cabinets that are over 88” (2235 mm) high
- Three size ranges; adjustable to match aisle width
- Flush mount and offset mount versions; use offset mount versions with the Door Standoff Kit (P/N 32870-XXX)