Cart
Loading...
Loading...

Adjustable Containment Brush Kit

3 Options
Customize Your Product
Type
Explore Sizes & Options
Filter
Add to Cart Add
14590-003
For 24" Cable Runway
$333.37
14590-001
For 12" Cable Runway
$225.93
14590-002
For 18" Cable Runway
$279.02
Product Description

The ACS Brush Kit provides a penetration port through the 6 mm double wall polycarbonate panel for cabling infrastructure. When properly installed, the ACS brush kit will limit air leakage through the penetration and provide edge trim to protect cabling from sharp edges. Install the ACS brush kit in a restricted service environment, such as a data center. Use indoors only, in environmentally controlled areas; do not use outdoors, in harsh environments or in air-handling spaces. The ACS brush kit is sized for use with standard cable runway sizes:  12”, 18”, and 24” width.