Floor Seal Kit

Floor Seal Kit


Floor Seal Kit
18 Options

Floor Seal Kit

Floor Seal Kit


Customize Your Product
Type
Use With
Color
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
39997-700 | Floor Seal Kit, Sides | For 31.5"D (800 mm) Cabinet | Black | $132.69 | |
39996-E01 | Floor Seal Kit, Front and Rear | For 27.6"W (700 mm) Cabinet | Glacier White | $139.67 | |
39997-708 | Floor Seal Kit, Sides | For 39.4"D (1000 mm) Cabinet | Black | $144.33 | |
39996-E03 | Floor Seal Kit, Front and Rear | For 31.5"W (800 mm) Cabinet | Glacier White | $146.66 | |
39997-710 | Floor Seal Kit, Sides | For 41.3"D (1050 mm) Cabinet | Black | $146.66 | |
39997-E16 | Floor Seal Kit, Sides | For 47.2"D (1200 mm) Cabinet | Glacier White | $155.98 | |
39996-701 | Floor Seal Kit, Front and Rear | For 27.6"W (700 mm) Cabinet | Black | $139.66 | |
39996-E02 | Floor Seal Kit, Front and Rear | For 29.5"W (750 mm) Cabinet | Glacier White | $133.64 | |
39996-E00 | Floor Seal Kit, Front and Rear | For 23.6"W (600 mm) Cabinet | Glacier White | $132.69 | |
39996-700 | Floor Seal Kit, Front and Rear | For 23.6"W (600 mm) Cabinet | Black | $132.69 | |
39997-E10 | Floor Seal Kit, Sides | For 41.3"D (1050 mm) Cabinet | Glacier White | $146.66 | |
39997-E12 | Floor Seal Kit, Sides | For 43.3"D (1100 mm) Cabinet | Glacier White | $151.30 | |
39997-712 | Floor Seal Kit, Sides | For 43.3"D (1100 mm) Cabinet | Black | $151.30 | |
39996-703 | Floor Seal Kit, Front and Rear | For 31.5"W (800 mm) Cabinet | Black | $146.66 | |
39997-716 | Floor Seal Kit, Sides | For 47.2"D (1200 mm) Cabinet | Black | $155.98 | |
39997-E08 | Floor Seal Kit, Sides | For 39.4"D (1000 mm) Cabinet | Glacier White | $144.33 | |
39997-E00 | Floor Seal Kit, Sides | For 31.5"D (800 mm) Cabinet | Glacier White | $132.69 | |
39996-702 | Floor Seal Kit, Front and Rear | For 29.5"W (750 mm) Cabinet | Black | $144.33 |
Product Description
Place at the bottom of cabinets to seal the space between the bottom of the cabinet and the floor when leveling feet or casters are in use. Ideal for aisle containment applica-tions. Compatible with ZetaFrame® Cabinet.
Key Features and Benefits
- Blocks bypass airflow underneath cabinets to prevent leakage from the contained aisle
- Fits snug against cabinets and the floor
- Includes sheet steel covers
- Front and Side Seals are ordered separately
- Use one front seal kit on each cabinet; select to match the overall width of the cabi-net
- Use one side seal kit on each cabinet row; select to match the depth of the cabinet/frame