39-303X-FOOTING-KIT
Oberon™ Wireless Enclosure Accessories
Anchor Bolt Kit for Oberon Models 3032 and 3036
$95.00
Short Description:
Anchor Bolt Kit for Oberon Models 3032 and 3036
Height:
18"
Width:
0.62"
Depth:
0"
Finish/ Color:
N/A
Contact a sales rep
Helpful Downloads & Links
Product Information
Design Tools
Description

Enclosure Accessories Overview

The Model 39-303X-FOOTING-KIT is an anchor bolt kit with paper template used to fasten Oberon bollard Models 3032 and 3036 to concrete foundations.
 

Features & Benefits

  • Anchor bolts designed for the 3032 and 3036 anchor base
  • Allows for bollards to securely fasten to concrete foundations
  • Includes extra hardware for leveling

Technical Specifications

  • 5/8 x 18 in. Galvanized Steel anchor bolts for durable and weather resistant installations
  • 1:1 scale paper template for bolt placement in concrete form to match anchor base of Oberon equipment
  • Durable Yellow-Chromate Plated hardware finish

Includes:

  • (1) Anchor Bolt Placement Template
  • (4) 5/8 x 18 in. Long Anchor Bolts
  • (8) 5/8 in. Nuts
  • (8) 5/8 in. Washers
View Product Documentation