
Cart
39-1312-AM1

Model 1312 Arm Attachment for Single External Omnidirectional Dual-Band Ceiling Antenna
Product Description
The Oberon® M-Frame™ Open-Ceiling Mount is a modular access point and antenna mounting solution.
To get started, select your base model from the M-Frame Collection based on the desired antenna configuration. Next, determine the installation placement (ceiling suspension, attached to concrete, etc.) and select from a wide variety of mounting accessories for your specific application.
Looking to move an AP to a new location? Accessories make it simple to relocate your M-Frame assembly.
Access Point Vendor
- Not Applicable
Access Point Model
- Not Applicable
Product Information
Key Features of the 39-1312-AM1 Mount
The 39-1312-AM1 is a precision‑engineered ceiling mounting accessory designed for Oberon® wireless enclosure systems. It provides a robust attachment point for single external omnidirectional dual‑band ceiling antennas, streamlining deployment in high‑density data‑center environments. By using a modular M‑Frame™ design, the accessory reduces installation time while maintaining the structural integrity required for demanding applications. The unit incorporates pre‑drilled mounting holes that align with standard ceiling grids, allowing installers to secure the mount without custom fabrication. Its low‑profile silhouette preserves ceiling clearance, which is critical when integrating additional cable‑management hardware. Overall, the 39-1312-AM1 simplifies the path from rack to air, supporting rapid scaling of wireless infrastructure. Engineers specifying the 1312x560 antenna form factor will find the 39-1312-AM1 mount an exact match for both size and weight requirements. The accessory's reinforced steel brackets accommodate the larger 1312x560 footprint while distributing load evenly across the ceiling substrate. This ensures that even in environments with heavy equipment traffic, the mount remains firmly seated and vibration‑resistant, protecting the antenna's performance over the long term. Integration with NASM 1312 antenna platforms is seamless, as the mount's attachment geometry mirrors the standard NASM 1312 mounting pattern. This compatibility eliminates the need for adapters or field‑modified brackets, reducing bill‑of‑materials costs and potential points of failure. Users can therefore deploy NASM 1312 solutions across multiple zones with confidence that mechanical alignment and RF clearance meet industry best practices. The 39-1312-AM1 also supports the 1312g variant, a lightweight antenna option optimized for low‑profile installations where space constraints are paramount. Its quick‑release fasteners enable technicians to reposition the antenna without disassembling the entire enclosure, a feature that accelerates troubleshooting and upgrades. Combined with CPI's global distributor network, customers receive rapid parts availability and expert technical assistance whenever changes are required. Selecting the correct mounting hardware is essential for achieving the high‑availability goals of modern wireless deployments, and CPI's Oberon product line delivers the reliability needed for AI‑enabled edge sites. Engineers can leverage the free CPI Product Designer to model the 39-1312-AM1 within their layout, ensuring proper clearances before field work begins. For detailed specifications, download the official spec sheet or contact a certified CPI sales specialist to validate your design.