Oberon Access Point Covers

Oberon Access Point Covers

Oberon Access Point Covers

Oberon Access Point Covers




Oberon Access Point Covers
9 Options

Oberon Access Point Covers

Oberon Access Point Covers

Oberon Access Point Covers

Oberon Access Point Covers




Customize Your Product
Access Point Vendor
Explore Sizes & Options
| Add to Cart Add | |||||||||
|---|---|---|---|---|---|---|---|---|---|
33-MR53-CVR | Various | Antenna, Various | 6.7" (170 mm) | 10.9" (277 mm) | 1.7" (43 mm) | PVC-ABS | Black | $70.00 | |
33-ARAP515-CVR | Aruba | Aruba AP-515 | 9.2" (234 mm) | 9.2" (234 mm) | 1.8" (46 mm) | PVC-ABS | Black | $60.00 | |
33-AP3800-CVR | Various | Antenna, Various | 8.8" (224 mm) | 8.8" (224 mm) | 2.3" (58 mm) | ABS | Black | $60.00 | |
33-VCVR-10102 | Various | Various | 10.2" (259 mm) | 10.2" (259 mm) | 2.7" (69 mm) | ABS | Black | $52.00 | |
33-COAP9130-CVR | Cisco | Cisco C9130AXI | 9.2" (234 mm) | 9.2" (234 mm) | 2" (51 mm) | ABS | Black | $63.00 | |
33-VCVR-1 | Various | Various | 8.8" (224 mm) | 8.8" (224 mm) | 1.8" (46 mm) | ABS | Black | $70.00 | |
33-CW9166-CVR | Aruba, Cisco, Meraki | Various | 10.6" (269 mm) | 10.6" (269 mm) | 2.3" (58 mm) | ABS | Black | $50.00 | |
33-VCVR-18125 | Various | Various | 18" (457 mm) | 12" (305 mm) | 5" (127 mm) | Polycarbonate,Steel | Translucent Dark Grey | $200.00 | |
33-MR56-CVR | Meraki | Meraki MR44, Meraki MR46, Meraki MR56 | 5.9" (150 mm) | 13.1" (333 mm) | 2" (51 mm) | ABS | Black | $52.00 |
Product Description
Conceal or customize the appearance of Wi-Fi APs with these detachable covers. The cover is made from an ABS plastic which is virtually transparent to wireless signals. The cover is paintable, so you can customize the color of the AP to partially conceal the AP or compliment interior color schemes. Painting the cover does not void the AP manufacturer’s warranty. Available in sizes and shapes to match most leading APs. Ideal for open, exposed structure ceilings in hospitality and retail spaces. Includes stick on cover fasteners.
Key Features and Benefits
- Conceal Wi-Fi APs in open, exposed structure ceilings
- Plastic material is virtually transparent to wireless signals
- Attaches to AP with removable mushroom head fasteners or metal back-plate (included)
- Covers are paintable using an enamel spray paint such as Krylon (do not use oil based paint or metallic paint). The surface does not need to be treated
- Available in sizes and shapes for all leading APs
Technical Specifications
- Design: Attachable, paintable, black plastic cover.
- Conceal AP in open, exposed structure ceiling environments
- Includes adhesive fasteners to attach cover to AP (Large cover model 33-VCVR-18125 has a metal mounting bracket)
- Construction: Black, UL94-V0 ABS plastic (Large cover model 33-VCVR-18125 is translucent dark gray polycarbonate, UL94-HB)
- Made in the USA