Cart
Loading...
Loading...

Oberon Hi-Bar Surface-Mount Enclosures 1014

3 Options
Customize Your Product
Cover Style
Explore Sizes & Options
Filter
Add to Cart Add
1014-IND
Opaque
$160.00
1014-IND-C
Clear
$160.00
1014-IND-V
Vented
$160.00
Product Description

Hi-Bar™ 1014 is a compact Wi-Fi Access Point enclosure designed specifically to protect indoor APs in challenging indoor environments. This rugged plastic enclosure protects the AP and associated cabling from tampering and disconnect and is virtually transparent to wireless signals. Hi-Bar 1014 features a smooth exterior design and a sealed cover that attaches with tamper-resistant screws and is paintable to match inteiror finish. Available with opaque or clear cover and with solid or vented enclosure.

Key Features and Benefits
  • For indoor use, smooth exterior finish, mounts flush to the wall
  • Virtually transparent to wireless signals
  • Plastic is easily drilled and machined for custom cable ingress and installation
  • Enclosure is paintable
  • Cover attaches with four tamper resistant stainless steel screws
  • Ligature-resistant option (Model 1014-IND) minimizes points of attachment when used in ceiling applications in behavioral health areas
Technical Specifications
  • Design: Compact, rugged, impact-resistant plastic Wi-Fi AP enclosure designed for surface mounting AP indoors. Conceal and protect AP and cabling from tampering and disconnect
  • Performance: Virtually transparent to wireless signals. Paintable
  • Screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws. De-rate AP operating temperature range by 11°C when mounted in enclosure.
  • Internal universal T-bar bracket to attach most vendor’s APs
  • Construction: Gray Textured Polycarbonate UL-94V0 Enclosure Base and Cover (Clear cover is UL94-HB); White Powder Coated 18 Ga. (1.2 mm) Steel T-Bar, Stainless Steel Cover Screws
  • Exterior Size: 11.02 in. x 9.30 in. x 3.96 in. (280 mm x 236 mm x 100 mm)
  • Interior Size: 10.74 in. x 9.02 in. x 3.68 in. (273 mm x 229 mm x 94 mm)
Product Includes:
  • (1) Enclosure
  • (1) T-Bar Bracket
  • (4) Captive Torx Lid Screws
  • (4) Thread-Forming Screws for Plastic
  • Installation Instructions