Cart
Loading...
Loading...

Oberon Hi-Bar Surface-Mount Enclosures 1017

2 Options
Customize Your Product
Color
Explore Sizes & Options
Filter
Add to Cart Add
1017-WH
White
$80.00
1017-BK
Black
$35.00
Product Description

Hotels and residence halls often require APs in each room. Many compact APs fasten to a telecommunications outlet low on the wall, vulnerable to tampering, disconnect, or accidental damage. This compact, non-metallic Oberon® Hi-Bar™ Surface-Mount Enclosures 1017 plastic box protects the AP and cables connected to it. Deep enough to surface mount APs without a telecommunications outlet in the wall, the low-profile 1017 is molded from durable ABS plastic, virtually transparent to the wireless signal. Box cover has tamper-resistant screws.

Key Features and Benefits
  • Impact-resistant, ABS plastic protective box in black (1017-BL) or off-white (1017-WH), designed to protect smaller, wall-mounted APs
  • Ideal for protecting wireless access points in hotel rooms and residence halls
  • ABS plastic is virtually transparent to wireless signals
  • Mounts directly over AP attached to the wall, or use internal AP standoff bracket included, for surface mount applications without telecommunications outlet in the wall
  • Includes cable guard to protect cables and cable jacks from tampering
  • Tamper-resistant hardware (torx screws) for cover
  • Low profile (3.15 in.); fits behind desks or furniture
Technical Specifications
  • Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate smaller wall mount APs with integrated or non-detachable antennas, such as Cisco 702W or Aruba 505H APs
  • Performance: Ventilated, impact resistant ABS plastic enclosure is virtually transparent to wireless signals
  • Screw on cover with tamper resistant (torx) screws
  • Internal universal AP standoff bracket for surface mounting applications without outlet in the wall
  • Cable guard to protect cables and cables jacks from tampering
  • Construction: UL94-5VA classified ABS plastic, Beige body and cover
  • External size: 6 x 10.1 x 3.15 in. (152 x 256 x 80 mm). Available internal dimensions 5.78 x 9.75 x 2.91 in. (147 x 248 x 69 mm)
Product Includes:
  • (1) ABS box and lid
  • (1) Internal AP standoff bracket
  • (4) AP standoff bracket screws
  • (6) #4 x 1/2 in. Black torx lid screw
  • (6) #4 x 1/2 in. Black Philips lid screw
  • (4) #6 x 1/4 in. Philips AP mounting screw
  • (4) #2 x 1/2 in. Philips mounting bracket screw
  • Installation instructions