
Oberon Hi-Bar Surface-Mount Enclosures 1030

Explore Sizes & Options
| Add to Cart Add | |||
|---|---|---|---|
1030-00 | Opaque White Dome | $280.00 | |
1030-LTDOME | Translucent Clear Dome | $280.00 |
Product Description
This surface mount Oberon® Hi-Bar™ Surface-Mount Enclosures 1030 provides a secure, aesthetic, convenient mounting solution for APs from most vendors. The enclosure has a low profile, impact-resistant ABS plastic dome so that APs with integrated or non-detachable antennas can be secured in otherwise unsecured spaces. White, textured powder-coated steel box provides greatest physical protection.
Key Features and Benefits
- Designed for securing leading vendors enterprise wireless access points and DAS remotes
- Locking, fully-hinged door, with impact-resistant plastic dome
- Simplify code, industry directives, policy, and aesthetics compliance
Technical Specifications
- Design: AP enclosure designed to be surface mounted on hard-lid ceilings or walls. Designed to accommodate APs with integrated or non-detachable antennas. Plastic dome in door
- Performance: UL Listed and designed to meet NEC300-22 and 300-23 for air handling space installations. Dome is transparent to wireless signals. De-rate AP operating temperature range by 6°C when mounted in enclosure.
- Fully hinged locking door, keyed alike
- Construction: 16 ga. back-box, 14 ga. door frame, powder-coated steel; impact-resistant dome is UL 94-5VA classified ABS plastic
- Size: 17 x 17 x 3.5 in. (432 x 432 x 89 mm) (total depth), the dome is 12 x 12 x 2 in. (305 x 305 x 51 mm)
Product Includes:
- (1) T-bar mount
- (1) ½ in. Trade size conduit connector
- (2) Keys for lock
- (4) #6-32 x 3/16 in. screws
- (4) #8-32 x 3/16 in. screws
- Installation instructions
Product Information
Integrated Cable Management for Seamless Installation
The Oberon® Hi‑Bar™ 1030 provides a rugged wireless access point enclosure that protects AP hardware while preserving signal integrity. Its low‑profile, impact‑resistant ABS dome safeguards devices in harsh environments without compromising performance. Designed for quick deployment, the enclosure streamlines installation for enterprise Wi‑Fi networks. Engineered to meet the rigorous demands of modern data center enclosures, the 1030 model complies with UL listings and NEC 300‑22/23 requirements. The powder‑coated steel construction delivers robust physical protection against accidental impact and tampering. This compliance helps facilities maintain regulatory standards while supporting high‑density wireless deployments. Cable management is built into the design, featuring pre‑drilled conduit openings and a clean interior layout that reduces clutter. The integrated routing path simplifies routing of power and data cables, enhancing airflow and reducing installation time. Facilities benefit from a tidy, organized cabling environment that supports efficient maintenance. As a surface‑mount enclosure, the 1030 can be installed on ceilings or walls where traditional mounting is impractical, turning unsecured spaces into secure AP locations. The fully hinged, lockable door with interchangeable dome options provides an access point cover that meets both aesthetic and security needs. This solution eliminates the need for custom mounting brackets and accelerates project timelines. CPI's expert consultation services ensure each Oberon® Hi‑Bar™ enclosure is configured with the appropriate accessories for any application. Customers can select opaque white or translucent clear dome options to match visual requirements. With global availability and rapid customization, the 1030 enclosure delivers reliable performance for today's demanding wireless infrastructure.