Cart
Loading...
Loading...

Oberon In-Plane Recessed Mounts 1019

1 Option
Customize Your Product
Application
Mount Style
Explore Sizes & Options
Filter
Add to Cart Add
1019-RM
Wall Recessed Mount
Recessed Wall Mount
$170.00
Product Description

Oberon® In-Plane™ Recessed Mounts 1019 conceals Wi-Fi and Small Cell APs, Wi-Fi routers, and associated cabling in residence halls, hotels, multiple dwelling units, retail locations and other indoor venues. Recess AP into the wall and conceal with the low profile, paintable, snap-on cover. This rugged UL 94-5VB ABS plastic enclosure is virtually transparent to wireless signals so there is minimal impact on wireless coverage. The 1019 features slots for TIA 569-B compliant furniture faceplate RJ-45 modular jacks, to facilitate cable termination and management.

Key Features and Benefits
  • Recess PoE Wi-Fi and Small cell APs and wireless routers into hard lid ceiling or wall environment
  • Use as a discrete in-wall Horizontal Connection Point enclosure for low voltage structured cabling
  • Paintable snap-on cover is almost flush to wall
  • Easily fastens to drywall using swivel fasteners
  • Secures, conceals, and organizes cabling and patch cords from all leading vendors
  • All plastic enclosure minimizes RF interference
Technical Specifications
  • Designed to conceal and secure PoE APs with integrated or non-detachable antennas. Also designed as a recessed Horizontal Connection Point enclosure for low voltage network cabling
  • Performance: Ventilated, paintable, impact resistant plastic enclosure is virtually transparent to wireless signals.
  • Snap-on cover with concealed attachment points can optionally be screwed on for added security
  • Universal T-bar mounting plate for most vendor’s APs, mounting features for Cisco APs
  • Slots for TIA 569-B compliant furniture faceplate RJ-45 modular jacks
  • Cable management features
  • Swivel fasteners secure enclosure into pre-existing walls and ceilings 0.75 in. thick or less
  • Construction: UL 94-5VB Flame retardant PC/ABS plastic. All PC/ABS components are white. 18 gauge galvanized steel AP mounting plate
  • Size: Cage (backbox) is 13.5 x 13.5 x 3.7 in. (343 x 343 x 94 mm). Cover is 15.7 x 15.7 in. (400 x 400 mm)
  • Maximum useable internal dimensions: 12.75 x 12.75 in. (323.9 x 323.9 mm)
Product Includes:
  • (1) Recess box and bezel
  • (1) AP Mounting Plate
  • (1) Tamper Resistant Snap-on Cover
  • (1) Spare Swivel Fasteners
  • (6) Removable Cable Management Pegs
  • (4) #6 – 19B x 1/4 in. Screws
  • (4) #8 – 18A x 1/4 in. Screws
  • (4) #4 – 24A x 1-1/2 in. Screws
  • Installation instructions