Cart
Loading...
Loading...

Oberon In-Plane Recessed Mounts 1040

2 Options
Customize Your Product
Cover Style
Explore Sizes & Options
Filter
Add to Cart Add
1040-FLRD
Round
$160.00
1040-FL
Rectangular
$190.00
Product Description

Oberon® In-Plane™ Recessed Mounts 1040-FL and 1040-FLRD are economical cloud/canopy/suspended ceiling mounting kits that support most vendors’ access points. 1040 is an open tile bridge that supports an AP above a suspended ceiling panel. It is accessed through a cutout in the ceilng panel which is covered by a rectangular (-FL) or round (-FLRD) plastic cover. Use this solution with plenum-rated equipment in plenum-rated spaces. For non-plenum spaces use Model 1440.

Key Features and Benefits
  • Install and conceals APs from most vendors’ in cloud or canopy ceiling panels
  • AP mounts above the ceiling, providing an aesthetic, professionally installed appearance
  • 20 ga. galvanized steel panel bridge and adjustable hanger wire prevent ceiling panel sag or cracking
  • Cover attaches with torsion springs for a tight fit against the ceiling panel
  • Easy to install, no lose hardware
Technical Specifications
  • Design: Recessed installation kit for installing APs in cloud, canopy, or suspended ceiling panels. AP mounts in recessed bridge, and ABS plastic cover fastens to recessed bridge with torsion springs, providing a low profile, professional finish. Designed for all leading vendors’ APs
  • Performance: UL listed for low voltage applications and designed to meet NEC300-22 and 300-23 for plenum installations
  • AP/antenna trim attaches with torsion springs
  • Model 1040-FL and -FLRD only: ABS plastic cover is paintable and is virtually transparent to wireless signals. Plastic covers are interchangeable with other Oberon vendor specific AP trims
  • Model 1040-ANTMNT only: White powder coated steel antenna mounting plate. 1 in. knockouts for up to five ceiling mounted antennas from most vendors. Also can be used as a temporary blanking plate
  • Adjustable hanger wire to support enclosure and installed equipment independent of the ceiling system
  • Construction: 20 ga. galvanized steel panel bridge, white powder coated steel trims. Model 1040-FL and -FLRD only: UL 94-5VA ABS Plastic cover
  • Size: 23.375 x 16 x 3 in. (594 x 406 x 76mm). ). -FL Cover: 13.5 in. x 13.5 in. -FLRD Cover: 16.5 in. round
  • Suitable for both North American and European (metric) sized ceilings
Product Includes:
  • (1) Ceiling panel bridge
  • (1) ABS plastic cover
  • (1) 6’ hanger wire
  • Access Point Attachment Hardware
  • Installation instructions