Oberon Retrofit Trims 1040/1042/1043/1044
19 Options
Customize Your Product
Trim Style
Access Point Vendor
Explore Sizes & Options
| Add to Cart Add | |||||
|---|---|---|---|---|---|
37-104X-ARAP515-S2 | AP-Specific | Aruba | Aruba AP-515 | $90.00 | |
37-104X-CW9166-S2 | AP-Specific | Cisco | Cisco CW9166I | $110.00 | |
37-104X-FLRD-S | Plastic Cover | Various | Various | $90.00 | |
37-104X-ARAP535-S2 | AP-Specific | Aruba | Aruba AP-535 | $110.00 | |
37-104X-ARAP555-S2 | AP-Specific | Aruba | Aruba AP-555 | $110.00 | |
37-104X-ARAP505-S2 | AP-Specific | Aruba | Aruba AP-505 | $110.00 | |
37-104X-MIST43-S2 | AP-Specific | Juniper | Juniper AP43 | $115.00 | |
37-104X-COAP9136-S2 | AP-Specific | Cisco | C9136i | $110.00 | |
37-104X-JNAP45 | AP-Specific | Juniper | Juniper AP45 | $115.00 | |
37-104X-ARAP635-S2 | AP-Specific | Aruba | Aruba AP-635 | $110.00 | |
37-104X-ANTMNT-S2 | Antenna Mount | Various | Antenna with 1" Center Post | $80.00 | |
37-104X-CCOAP3800-S2 | AP-Specific | Cisco | Cisco 2802i, Cisco 3802i | $110.00 | |
37-104X-COAP9130-S2 | AP-Specific | Cisco | Cisco C9130AXI | $110.00 | |
37-104X-CW9176 | AP-Specific | Cisco | Cisco CW9176I | $110.00 | |
37-104X-COAP9120-S2 | AP-Specific | Cisco | Cisco C9120AXI | $110.00 | |
37-104X-ARAP655-S2 | AP-Specific | Aruba | Aruba AP-655 | $110.00 | |
37-104X-FL-S | Plastic Cover | Various | Various | $110.00 | |
37-104X-COAP4800-S2 | AP-Specific | Cisco | Cisco 4802i | $30.00 | |
37-104X-ARAP735 | AP-Specific | Aruba | Aruba AP-735, Aruba AP-745 | $110.00 |
Product Description
Interchangeable trims simplify AP upgrades and replacements. This is a retrofit trim for Oberon® In-Plane™ Recessed Mounts 1040, 1042, 1043 or 1044. Select the trim to match the new AP and replace the existing trim with the new trim and AP.
Key Features and Benefits
- Fits Oberon In-Plane Recessed Mounts 1040, 1042, 1043 and 1044
- AP-specific trim mounts flush to the ceiling, providing an a aesthetic, professionally installed appearance
- Easy to install, no loose hardware
Technical Specifications
- Trim attaches with torsion spring
- Construction: White powder coated steel trim, galvanized steel AP mounting bracket
- Size: 13.5" x 13.5" (343 mm x 343 mm)
Product Includes:
- (1) AP specific trim and mounting bracket