Cart
Loading...
Loading...

Oberon Skybar Environmental Enclosures 1020

5 Options
Customize Your Product
Cover Style
Explore Sizes & Options
Filter
Add to Cart Add
1020-12125-C
Clear
16.3" (414 mm)
14.4" (366 mm)
5.5" (140 mm)
Light Gray
$320.00
1020-12125
Opaque
16.3" (414 mm)
14.4" (366 mm)
5.5" (140 mm)
Light Gray
$320.00
1020-00-USM30
Opaque
7.3" (185 mm)
14.1" (358 mm)
9.5" (241 mm)
Light Gray
$180.00
1020-C
Clear
13.4" (340 mm)
9.3" (236 mm)
4" (102 mm)
Light Gray
$160.00
1020-00
Opaque
13.4" (340 mm)
9.3" (236 mm)
4" (102 mm)
Light Gray
$160.00
Product Description

Oberon® Skybar™ Environmental Enclosures 1020 compact NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1020-00/-C now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable, and can be used to conceal and protect APs in many challenging locations.

This is the most compact NEMA 4X enclosure for most APs. The most compact size is available with an opaque cover (1020-00) or a clear cover (1020-C) includes a T-bar mounting bracket and can be mounted directly to the ceiling or a wall or on a right angle bracket accessory (39-1020-RAB) or a pole mount bracket accessory (39-1020-PMB). For stadium/under seat mounting order (1020-00-USM30). It is also available in a larger size with an opaque cover (1020-12125) or a clear cover (1020-12125-C) which includes an interior panel and a T-bar mounting brcket and can be mounted directly to the ceiling or wall or on a right angle bracket accessory (39-1020-12125-RAB).

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Key Features and Benefits
  • Rugged NEMA 4 Skybar™ shaped enclosure for installing APs in physically challenging environments
  • 1020-00/-C has the NEMA PW ancillary rating for power washing environments
  • Virtually transparent to wireless signals
  • Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable
  • Cover attaches with four tamper resistant stainless steel screws, available with clear cover
  • Available in two sizes: 1020-00/1020-C or 1020-12125/1020-12125-C
  • The smaller enclosure is avaialble with an angled bracket for stadium under seat mounting: 1020-USM30
  • To mount parrallel to the floor use accessory right angle mounting brackets (39-1020-RAB or 39-1020-12125-RAB)
  • To attach to a pole use accessory pole mount bracket (39-1020-PMK) 

Technical Specifications
  • Design: Compact, rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP and cabling
  • Performance: Designed to NEMA 1, 2, 4, 4X, 12, and13, and IEC529-IP66 specifications for indoor/ outdoor wet, dirty, or corrosive environments. Model 1020-00/-C has NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable.
  • Oberon Skybar™ shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws
  • Internal universal T-bar bracket to attach most vendor’s APs
  • -C configuration has a clear screw on cover to allow visibility of status LEDs
  • -USM30 mounts AP at 30° angle in under seat installations, or on high wall
  • -12125 is larger enclosure, which includes an interior panel. For similar enclosures accommodating larger APs, please refer to Oberon Models 1021 or 1022
  • AP max. operating temperature should be de-rated by 11°C inside the 1020 enclosure or by 8°C inside the 1020-12125 enclosure , when solar loading is not present (See Oberon application note)
  • For outdoor installation, the 1020 is very light grey to reduce solar loading. Painting the 1020 a darker color will increase solar loading. Avoid mounting 1020 where it is directly exposed to the sun. The 39-1020-RAB or 39-1020-12125-RAB right angle bracket accessory acts as a solar shield
  • Construction: Gray Textured UL94-V0 Polycarbonate Enclosure Base, Gray Textured UL94-V0 Polycarbonate Enclosure Cover (For -00 SKUs Only), Clear Textured UL94-V0 Polycarbonate Enclosure Cover (For -C SKUs Only), Light Gray ABS UL-94HB Universal Mounting Panel (For 1020-12125 and 1020-12125-C Only), 18 Ga. White Powder Coated Steel T-Bar Bracket, 0.10 in. Gray Powder Coated Aluminum 30° Angle Bracket (For -USM30 SKUs Only)

Product Includes:
  • (1) Enclosure
  • (1) T-Bar Bracket
  • (1) Universal Mounting Panel (For 1020-12125 and 1020-12125-C Only)
  • (4) M4 x 20 mm Captive Phillips Lid Screws
  • (4) M4 x 20 mm Captive Torx Lid Screws
  • (4) #6 x 5/16 in. Pan Head Thread-Forming Screws for Plastic
  • (4) #6 x 5/16 in. Flat Head Thread-Forming Screws for Plastic
  • (4) Cushioning Washers
  • (1) 30° Angle Bracket (For -USM30 SKUs Only)
  • (1) Metal Double Gang Outlet Box Flat Blank Cover (For -USM30 SKUs Only)
  • (4) #8 x 5/16 in. Phillips Truss Head Screws (For -USM30 SKUs Only)
  • (4) #10 x 1/2 in. Phillips Pan Head Screws (For -USM30 SKUs Only)
  • (4) #10 EPDM Rubber Sealing Washers (For -USM30 SKUs Only)
  • (4) #10 Stainless Steel Washers (For -USM30 SKUs Only)
  • Installation Instructions