Cart
Loading...
Loading...

Oberon Skybar Environmental Enclosures 1022

2 Options
Customize Your Product
Cover Style
Explore Sizes & Options
Filter
Add to Cart Add
1022-00
Opaque
14.7" (373 mm)
11.4" (290 mm)
6.4" (163 mm)
Gray
$290.00
1022-C
Clear
3" (76 mm)
11.4" (290 mm)
6.4" (163 mm)
Gray
$290.00
Product Description

Oberon’s Skybar 1022 series NEMA 4 AP enclosure is designed specifically to protect APs in challenging environments such as stadiums, auditoriums, gymnasiums, industry and outdoors. This rugged polycarbonate enclosure protects the AP from weather, pressure spray, spilling liquids, dust, and impacts, and is transparent to wireless signals so APs with body integrated antennas or small detachable antennas may be protected. The Model 1022 now has the NEMA PW ancillary rating indicating it has passed applicable tests for power washing, and is suitable for environments subject to power washing spray. The enclosure is paintable. This NEMA 4 enclosure is ideal for under-seat installation in public venues.

NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.

Key Features and Benefits
  • Compact, rugged NEMA 4 Skybar shaped enclosure for installing APs in physically challenging environments. Ideal for under seating and riser installations
  • Now has the NEMA PW ancillary rating for power washing environments
  • Virtually transparent to wireless signals
  • Plastic is easily drilled and machined for custom cable ingress and installation. Enclosure is paintable
  • Cover attaches with ten tamper resistant stainless steel screws
Technical Specifications
  • Design: Rugged polycarbonate AP enclosure designed for surface mounting AP indoors or outdoors, and for under seating and riser installation, wall mounting, or light pole mounting. Conceal and protect AP, small antennas, and cabling
  • Performance: Designed to NEMA 1, 2, 4, 4X, 12, and 13, and IEC529-IP66 specifications for indoor/outdoor wet, dirty, or corrosive environments. NEMA PW ancillary rating for power washing environments. UV stabilized for exposure to direct sunlight. Transparent to wireless signals. Paintable
  • Oberon Skybar™ shaped screw on cover with gasket. Cover screws must be torqued to 8 in-lbs. Cover screws are recessed into cover. Comes with standard and tamper resistant screws. Available with opaque or clear cover
  • Internal universal T-bar bracket
  • AP max. operating temperature should be de-rated by 5° C inside the enclosure when solar loading is not present
  • For outdoor installation, the 1022 is white to reduce solar loading. Painting the 1022 a darker color will increase solar loading. Avoid mounting the 1022 where it is directly exposed to the sun. The 39-1022-RAB right angle bracket accessory acts as a solar shield
  • Construction: Body and cover are white UL94-V0 Polycarbonate plastic (clear cover is also available)
  • Size: 11.4 x 14.7 x 6.42 in. (289.6 x 373.4 x 163.1 mm)
Product Includes:
  • (1) Enclosure
  • (1) T-bar Bracket
  • (1) Universal Mounting Panel
  • (4) Cushioning Washers
  • (4) Wall Mount Brackets
  • (4) M4 x 8 mm Flat Head Screws
  • (4) M4 x 8 mm Pan head Screws
  • (4) #6 x 1/4 in. Plastic Screws
  • (10) M4 x 20 mm Captive Torx Lid Screws
  • (10) M4 x 20 mm Captive Phillips Lid Screws
  • Installation instructions