Cart
Loading...
Loading...

Oberon Wi-Tile Ceiling Enclosures 1045

1 Option
Customize Your Product
Door Style
Access Point Vendor
Explore Sizes & Options
Filter
Add to Cart Add
1045-00
Not Applicable
Various
Various
$130.00
Product Description
  • Sturdy, UL Listed hanger bar placed above suspended ceiling, designed for most vendors’ wireless access points
  • T-bar attaches to hanger bar and permits most vendors’ AP to be attached using ceiling T-bar clip
  • 1.5 ft. light pipe pushed through ceiling tile enables observation of AP status LED without lifting ceiling tile
  • Secure AP above the ceiling
Key Features and Benefits
  • Design: Above-ceiling installation kit for installing APs above a 2 x 2 ft. suspended ceiling. Mounts most vendors’ APs
  • Performance: UL listed and designed to meet NEC300-22 and 300-23 for plenum installations.
  • Includes hanger bar, hanger bar extensions, adjustable wire rope hanger wire, universal T-bar, and light pipe
  • Mounting hardware for most vendors’ APs
  • Light pipe can be pressed through ceiling tile so that status LED is visible
  • Mount must be supported by the building structure, independent of the suspended ceiling, per NEC paragraph 300.11
  • Includes adjustable wire rope hanger wire
  • Not recommended for Healthcare environments due to ICRA procedures
  • Mounting AP above ceiling tile may cause some degradation in AP wireless performance
  • Maximum weight supported is 25 lbs.
  • Size: 23.75 x 1 x 3 in. (603 x 25 x 76 mm)
  • Made in the USA