Oberon’s Netpoint 3030 Wireless Bollard is ideal for extending wireless and Wi-Fi coverage into open public spaces such as parks, outdoor malls, and bus stops. The wireless bollard can be used to mount the Wi-Fi APin locations where Wi-Fi coverage is most needed, and avoiding the need to mount on buildings or light poles. This rugged fiberglass bollard is weather proof and tamper resistant, and is designed to protect wireless equipment in open public areas. The fiberglass construction is virtually transparent to wireless signal. Large enough for APs, omnidirectional and directional antennas, and small network switches from most vendors.
NOTE: 6 GHz Access Points (e.g. Wi-Fi 6E) may only operate outdoors in the United States in the Standard Power mode (requiring AFC coordination). Low Power Indoor (LPI) Access Points are restricted to indoor only operation.