Cable Runway Corner Bracket
Cable Runway Corner Bracket
8 Options
Cable Runway Corner Bracket
Customize Your Product
Width
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
11959-724 | 24" (610 mm) | Black | $172.16 | |
11959-E24 | 24" (610 mm) | Glacier White | $189.41 | |
11959-015 | 15" (381 mm) | Gold Chem | $183.09 | |
11959-115 | 15" (381 mm) | Gray | $153.44 | |
11959-024 | 24" (610 mm) | Gold Chem | $205.49 | |
11959-124 | 24" (610 mm) | Gray | $172.16 | |
11959-715 | 15" (381 mm) | Black | $153.44 | |
11959-E15 | 15" (381 mm) | Glacier White | $168.81 |
Product Description
Creates a radius for L, T, or X-shaped intersections of Cable Runway formed when two or more pieces of Cable Runway are connected together with the Junction-Splice Kit or Heavy-Duty Junction-Splice Kit.
Key Features and Benefits
- Changes any rigid intersection formed with a Junction-Splice Kit into a smooth pathway transition
- Assists in meeting standards requirements for cable pathways and transitions
- Single-piece welded assembly fabricated from 3/8" x 1-1/2" x .065" wall rectangular steel tubing
- Easy installation; installation brackets and hardware included
- Available in two sizes painted gray, computer white, or black