Cart
Loading...
Loading...

Leak Detection Sensor Rope

3 Options
Customize Your Product
Explore Sizes & Options
Filter
Add to Cart Add
60109-003
$280.08
60109-005
$673.33
60109-004
$414.29
Product Description

The Sensor Rope detects the presence of water. The Sensor Rope is constructed of a strong, durable, non-conductive polymer to reduce false alarms, while remaining highly flexible for easy placement around equipment. Sensor Ropes attach to the RIM-750 through the Leak Detection Lead Cable. Sensor Ropes are available in three lengths. Connect Sensor Ropes end-to-end to extend length.

Key Features and Benefits
  • Plenum Rating: CL2P (UL)
  • Sheer Strength: >180 lb (>81.65 kg)
  • Cut Through Resistance: >40 lb (>18.14 kg) with .005” (0.127 mm) blade
  • Abrasion Resistance: 60 cycles per UL 719
  • Operating Temperature: 32°F to 167°F (0°C to 75°C)
  • Operating Humidity: 5% to 95% RH, non-condensing
  • Maximum Altitude: 15,000 ft (4,572m)
  • Storage Temperature: -22°F to 185°F (-30°C to 85°C)
  • Size: Rope not >0.25” (6.35 mm) diameter
  • Connector: 4 pin, 0.96” (24.38 mm) diameter
  • Material: Composite polymer
  • Color: Orange/Black
  • Certifications: CE; UL CL2P; RoHS Compliant; Plenum Rated