Cart
Loading...
Loading...

Adjustable Cable Runway Cross Member Kit

48 Options
Customize Your Product
Width
Pack Of
Color
Explore Sizes & Options
Filter
Add to Cart Add
14302-106
6" (152 mm)
Pack of 10
Gray
$85.91
14302-154
4" (102 mm)
Pack of 50
Gray
$373.17
14302-115
15" (381 mm)
Pack of 10
Gray
$124.13
14302-118
18" (457 mm)
Pack of 10
Gray
$131.59
14302-124
24" (610 mm)
Pack of 10
Gray
$171.21
14302-109
9" (229 mm)
Pack of 10
Gray
$97.82
14302-168
18" (457 mm)
Pack of 50
Gray
$657.78
14302-112
12" (305 mm)
Pack of 10
Gray
$104.45
14302-159
9" (229 mm)
Pack of 50
Gray
$489.09
14302-162
12" (305 mm)
Pack of 50
Gray
$522.21
14302-706
6" (152 mm)
Pack of 10
Black
$85.91
14302-165
15" (381 mm)
Pack of 50
Gray
$620.62
14302-136
36" (914 mm)
Pack of 10
Gray
$304.30
14302-130
30" (762 mm)
Pack of 10
Gray
$277.11
14302-704
4" (102 mm)
Pack of 10
Black
$74.63
14302-156
6" (152 mm)
Pack of 50
Gray
$429.64
14302-715
15" (381 mm)
Pack of 10
Black
$124.13
14302-104
4" (102 mm)
Pack of 10
Gray
$74.63
14302-724
24" (610 mm)
Pack of 10
Black
$171.21
14302-174
24" (610 mm)
Pack of 50
Gray
$856.02
Product Description

Adjustable Cable Runway Cross Member Kit are accessory kits that allow sub-components to be inventoried in compact packages.

  • Cross Member Kit - 10 Pack. Use with two Runway Stringers to create one length (stick) of runway
  • Cross Member Kit - 50 Pack. Use with 10 Runway Stringers to create five sticks of runway
  • Cross Members are aluminum
  • Each Cross Member includes (2) M8 x 20, Taptite thread-forming hexalobular (TORX) screws for each Cross Member