33475-701
Fiber Segregation Kit for Evolution® Vertical Cable Manager
Fiber Segregation Kit; Evolution Vertical Cable Manager; Black
$197,06
Póngase en contacto con un representante de ventas
Descargas Útiles y Enlaces
Información del Producto
Herramientas de diseño
Descripción

Fiber Segregation Kit for Evolution® Vertical Cable Manager Descripción General

The Fiber Segregation Kit creates a separate pathway for fiber cables and patch cords inside Evolution® Vertical Cable Managers.

  • The number of Fiber Segregation Kit assemblies that can be mounted in an Evolution Cable Manager depends on the manager height as follows: 
    • 7' – 3 
    • 8' – 3
    • 9' – 4 (requires an additional Movable Mid-Section or Fixed Accessory Panel Kit)
  • The Fiber Segregation spools turns 360° and stops at 90° allowing for easier access to fiber cables
  • Each kit includes mounting brackets, plastic spools and mounting hardware to create a separate pathway inside the vertical cable manager when assembled and installed
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit. Ver Documentación del Producto