Quick Ship Cable Runway Kit
Quick Ship Cable Runway Kit
9 Options
Quick Ship Cable Runway Kit
Customize Your Product
Width
Color
Explore Sizes & Options
| Add to Cart Add | ||||
|---|---|---|---|---|
12170-106 | 6" (152 mm) | Gray | $313.63 | |
12170-112 | 12" (305 mm) | Gray | $346.78 | |
12170-709 | 9" (229 mm) | Black | $327.38 | |
12170-706 | 6" (152 mm) | Black | $313.63 | |
12170-E06 | 6" (152 mm) | Glacier White | $345.00 | |
12170-109 | 9" (229 mm) | Gray | $327.38 | |
12170-E09 | 9" (229 mm) | Glacier White | $360.15 | |
12170-712 | 12" (305 mm) | Black | $346.78 | |
12170-E12 | 12" (305 mm) | Glacier White | $381.41 |
Product Description
The 4'6" (1359 mm) length of this cable runway is designed to meet UPS requirements without additional charges. Packaged one kit per box.
Kit consist of:
- (2) 4'6"/53.5" (1359 mm) cable runway; combined length is 8' 11 3/8" L/107.38" (2727.5mm)
- (1) Butt Splice Kit
Key Features and Benefits
- Meets UPS requirements