16008-001
Tool-Less & Adjustable Cable Distribution Spool for Evolution® Vertical Cable Manager
Tool-Less & Adjustable Cable Distribution Spool for Evolution Vertical Cable Managers; Black
$140.78
联系销售代表
有用的下载和链接
产品信息
设计工具
描述

Tool-Less & Adjustable Cable Distribution Spool for Evolution® Vertical Cable Manager 概述

The Tool-Less & Adjustable Cable Distribution Spools provide slack management and strain relief for patch cords and jumper cables inside Evolution® Vertical Cable Managers.
  • Attaches to the Fixed Accessory Panels on the back of Single-Sided vertical cable managers and the Movable Mid-Sections inside Double-Sided vertical cable managers
  • (3) large cable distribution spools are included with each 10”W (250 mm), 12”W 
  • (300 mm) and 15”W (380 mm) vertical cable manager, (will not fit in other sizes)
  • Spools are 2.75” (69.9 mm) in diameter and 6”L - 10.25"L (150-260 mm); black plastic
  • Each kit includes 3 spools (no hardware required)
Legacy Accessories Compatibility: For all Evolution® Vertical Cable Managers ordered prior to January 29, 2024, only legacy accessories are compatible. We strongly advise customers who have purchased these units before this date to procure and use legacy accessories for optimal performance and fit. 查看产品文档