One clear, benefit-driven statement
A short supporting line with a value proposition or key differentiator.
Product Overview / Differentiators
Goal: Build confidence and educate without overwhelming.
- Use a single paragraph (3–4 lines) plus a bulleted list or graphic.
- Include one key product image or animated diagram.
- Link to deeper product pages (e.g., “See Technical Specs” or “Explore the Series”).

Elevate™ Adjustable Containment Solution
Tool-Less, Telescoping Design for Seamless Adjustment
Telescoping panels offer exceptional adjustability for hot aisle containment and row-level Vertical Exhaust Duct (VED) applications, enabling fast deployment with no on-site fabrication. Pre-assembled frames and sliding panels simplify access and accelerate installation.
Elevate™ Adjustable Containment Solution for Hot Aisle Containment connects two rows of cabinets to form a sealed hot aisle, channeling exhaust to the drop ceiling for efficient closed-loop cooling. Its telescoping panel adjusts easily to connect ZetaFrame® cabinets to the ceiling—no on-site modifications needed.

Elevate Row Level Configuration creates a sealed, overhead pathway to channel hot air from a single row of cabinets to the drop ceiling, forming an efficient closed return system. The telescoping two-piece panel connects the ZetaFrame® cabinet to the ceiling without on-site modifications.