Cart
Loading...
Loading... 40168-101
Copper-to-Copper Antioxidant Joint Compound; .5 oz (14 g); Copper; Each
MSRP $5.18
| Size | |
| Quantity |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Copper-to-Copper |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 0.1 LB (0.05 kg) |
