Cart
Loading...
Loading... 40168-150
Copper-to-Copper Antioxidant Joint Compound; .5 oz (14 g); Copper; Package of 50
MSRP $235.01
| Size | |
| Quantity |
| Country Of Origin | US |
| BABA Compliant | Yes |
| Type | Copper-to-Copper |
| Ship Width | 6" (15 cm) |
| Ship Length/Depth | 20" (508 mm) |
| Ship Height | 4" (10 cm) |
| Shipping Weight | 5 LB (2.27 kg) |
