Cart
Loading...
Loading...
Cart
Loading...
Loading...

10605-019

Rack Base Insulator Kit; 19" Rack

MSRP $112.18
Width29.5" (749 mm)
Depth2.3" (57 mm)
Country Of OriginUS
BABA CompliantYes
ColorGray
Ship Width9" (23 cm)
Ship Length/Depth71" (1803 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Rack Base Insulator Kits electrically isolate the racks from the floor for an effective grounding and bonding system. Made of .062"-thick phenolic insulating material and accepts up to 1/2" diameter screws. Used primarily on concrete floors, not needed for raised-floor applications. Kit includes 2 isolation plates and 4 isolation grommets.

Key Features and Benefits
  • Available for 19" or 23" Rack
  • Made of .062" thick phenolic insolating material
  • Kit includes: (2) isolation plates and (4) insulation grommets