Cart
Loading...
Loading...
Cart
Loading...
Loading...

40164-025

Cable Runway Bonding Strap Kit; #6 AWG Bonding Strap with hardware; Pack of 25 Kits

MSRP $1,098.99
QuantityPack of 25
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth33" (838 mm)
Ship Height3" (8 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Cable Runway Bonding Strap Kits provide a bonding pathway between cable runway lengths when fastened together across splices. Installation requires drilling 5/16” (127 mm) holes. Bonding Straps consist of an 8”L (200 mm) #6 AWG green insulated stranded copper conductor with a helical yellow stripe attached at both ends to two-hole compression lugs with 1/4” (6.4 mm) bolt holes spaced on 5/8” (15.9 mm) centers.

  • Overall length of 11” (280 mm)
  • Available individually or in packs of 25
  • Constructed of UL® Listed components, File E515394, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
  • Other configurations available on request

Kit consists of:

  • (4) stainless steel cap screws, #1/4-20 x 3/4”L (19 mm)
  • (4) flat washers, 1/4” (6.4 mm)
  • (4) lock washers, 1/4” (6.4 mm)
  • (4) nuts, 1/4” (6.4 mm)