Cart
Loading...
Loading...
Cart
Loading...
Loading...

40159-008

Rack Bonding Jumper Kit; 9'L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal yellow strip attached to a two-hole compressions lug; Each

MSRP $76.29
Quantity
Depth108" (2743 mm)
Ship Width9" (23 cm)
Ship Length/Depth23" (584 mm)
Ship Height3" (8 cm)
Shipping Weight2 LB (0.91 kg)
Product Description

Rack Bonding Jumper Kits serve as a rack bonding conductor for CPI’s Universal and Standard Racks. CPI’s Universal Racks include a location for attaching the Rack Bonding Jumper Kit inside the rack’s vertical equipment mounting channel. Order additional hardware as required to secure the other end of the jumper to the telecommunications equipment bonding conductor or directly to a telecommunications bonding busbar.

Kit consists of:

  • 9’L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal yellow stripe attached to a two-hole compression lug with 1/4” (6.35 mm) bolt holes spaced on 5/8” (15.88 mm)  centers
  • 1/4-20 zinc plated serrated flange hex nuts
  • 0.5 oz (14 g) packet of aluminum antioxidant joint compound
  • Constructed of UL Listed components, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
  • Available individually or in packages of 10