Cart
40159-018
Rack Bonding Jumper Kit; 9'L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal yellow strip attached to a two-hole compressions lug; Pack of 10
| Quantity |
Product Description
Rack Bonding Jumper Kits serve as a rack bonding conductor for CPI’s Universal and Standard Racks. CPI’s Universal Racks include a location for attaching the Rack Bonding Jumper Kit inside the rack’s vertical equipment mounting channel. Order additional hardware as required to secure the other end of the jumper to the telecommunications equipment bonding conductor or directly to a telecommunications bonding busbar.
Kit consists of:
- 9’L (2.7 m) #6 AWG stranded copper conductor insulated green with a horizontal yellow stripe attached to a two-hole compression lug with 1/4” (6.35 mm) bolt holes spaced on 5/8” (15.88 mm) centers
- 1/4-20 zinc plated serrated flange hex nuts
- 0.5 oz (14 g) packet of aluminum antioxidant joint compound
- Constructed of UL Listed components, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
- Available individually or in packages of 10
Product Information
Key Features of the Rack Bonding Jumper Kit
The CPI Rack Bonding Jumper Kit 40159-018 delivers reliable bonding jumper performance for data center and telecommunications environments. This kit includes a 9-foot (2.7 m) #6 AWG stranded copper conductor with green insulation and a yellow stripe for easy identification. It ensures secure connections to telecommunications bonding conductors or busbars for enhanced safety.
Designed specifically for CPI Universal and Standard Racks, this bonding jumper features a two-hole compression lug with 1/4-inch (6.35 mm) bolt holes spaced on 5/8-inch (15.88 mm) centers. The lug provides a robust interface for flange bonding jumper applications, reducing the risk of loose connections. Each kit comes with zinc-plated serrated flange hex nuts and aluminum antioxidant compound to maintain conductivity.
Installation is straightforward, making this jumper rack solution ideal for efficient deployments in rack systems. The bonding jumper kit supports electrical continuity and grounding compliance in diverse settings, from enterprise data centers to edge environments. Its design accommodates quick attachment to rack vertical equipment mounting channels.
Applications extend to telecommunications bonding conductor systems where maintaining integrity is critical for network reliability. The kit's components are UL Listed, ensuring they meet industry standards for bonding and grounding equipment. Available in packs of 10, it scales for large-scale projects requiring consistent jumper kits.
Constructed with durability in mind, this bonding jumper kit resists corrosion and environmental factors. It aligns with CPI's commitment to high-quality bonding hardware for modern infrastructure needs. For optimal results, refer to the included installation instructions and technical resources.