Cart
Loading...
Loading...
Cart
Loading...
Loading...

40161-072

Vertical Rack Bonding Busbar Kit; 5/8"W x 1/4"D x 72"L (15.88 mm x 6.4 mm x 1830 mm)

MSRP $192.45
Depth72" (1829 mm)
Height0.625" (15.88 mm)
Width0.3" (6 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width2" (5 cm)
Ship Length/Depth190" (4826 mm)
Ship Height2" (5 cm)
Shipping Weight7 LB (3.18 kg)
Product Description

Vertical Rack Bonding Busbar (RBB) Kits isolate the Busbar from the rack to help control current paths from passing through one piece of equipment to another.

  • Other configurations are available on request
  • UL Listed, File E236184, Category KDER (US), KDER7 (Canada) - Bonding and Grounding Equipment
  • The 36”L (910 mm) bar has one set of #5/16 self-clinching studs on 1” (25.4 mm) centers at one end for attachment of a equipment bonding conductor. The 72”L (1830 mm) bar has two sets of #5/16 self-clinching studs on 1” (25.4 mm) centers at both ends for attachment of a equipment bonding conductor.

Kit consists of:

  • (1) Vertical Rack Bonding Busbar
  • (1) #2 AWG two-hole ground compression lug with 3/8” (9.53 mm) holes on 1” (25.4 mm) centers
  • (3) white Delrin® insulator blocks
  • (3) self-tapping screws
  • (3) #12-24 mounting screws
  • (2) stainless steel lock washers, 5/16” (127 mm)
  • (2) nuts