Cart
Loading...
Loading...
Cart
Loading...
Loading...

40158-012

Busbar Assembly with Lug Kit; PBB Pattern; 4"H x 12"W x 1/4"D (100 mm x 300 mm x 6.4 mm); Copper

MSRP $354.84
Height4" (100 mm)
Width12" (305 mm)
TypePBB Pattern
Depth0.3" (6 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width7" (18 cm)
Ship Length/Depth33" (838 mm)
Ship Height3" (8 cm)
Shipping Weight8 LB (3.63 kg)
Product Description

Busbar Assemblies With Lug Kits contain the CPI 13622 series Secondary Bonding Busbar (SBB) or the CPI 40153 series Primary Bonding Busbar (PBB) along with required stainless steel hardware to fasten the two-hole ground lugs to the Busbar.

Key Features and Benefits
  • #6 lugs are 2-hole lugs with 1/4" hardware
  • #2, 2/0 and 4/0 lugs are 2-hole lugs with 3/8" hardware