Cart
Loading...
Loading...
Cart
Loading...
Loading...

39151-001

Label Holder; Cabinet Identification; 12 Pack; Black

MSRP $81.62
Height1.14" (29 mm)
Width4" (102 mm)
Depth0.9" (22 mm)
Country Of OriginCN
ColorBlack
Shipping Weight1.86 LB (0.84 kg)
Product Description

Convenient cabinet labeling provided with a dedicated holder to provide cabinet ID and IP address. Package of 12, Black