Cart
Loading...
Loading...
Cart
Loading...
Loading...

13393-719

Universal Cabinet Light; 19"W; 5 Watt; White Lens with White Housing; Black Bracket

MSRP $204.57
Width19" (483 mm)
Depth1.6" (41 mm)
Country Of OriginCN
ColorBlack
Type19" Rack-mount Light
Ship Width4" (10 cm)
Ship Length/Depth51" (1295 mm)
Ship Height3" (8 cm)
Shipping Weight1.35 LB (0.61 kg)
Product Description

The Universal Cabinet Light fits any 19" or 23" EIA rack or cabinet. The 5 Watt LED Light Kit can be mounted in various orientations to direct additional illumination where it is most needed.

Key Features and Benefits
  • Only 1U; 12"L (305 mm)
  • Provides 5 Watts of LED light from 120 VAC
  • On/Off switch and 5' (1.5 m) cord
  • Easy installation to any 19" (483 mm) or 23" (584 mm) EIA rack or cabinet
  • Black bracket