Cart
Loading...
Loading...
Cart
Loading...
Loading...

14465-C00

Cable Lashing Bracket; Z4-Series SeismicFrame; 1.62" (41 mm) x 40U; Black

MSRP $114.38
Height67.7" (1719.58 mm)
Rack Height
ColorBlack
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cable and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket. For use with Z4-Series SeismicFrame® Cabinets.

Key Features and Benefits
  • Attaches to the frame in a fixed location, independent of the equipment mounting rails
  • Use multiple to increase capacity
  • Bracket is 1.6"W (41 mm)
  • Includes:brackets, installation hardware; order Saf-T-Grips or cable ties separately
  • Finish: Black or Glacier White