Cart
Loading...
Loading...
Cart
Loading...
Loading...

14465-E00

Cable Lashing Bracket; Z4-Series SeismicFrame; 1.62" (41 mm) x 40U; Glacier White

MSRP $120.09
Height67.7" (1719.58 mm)
Rack Height
ColorGlacier White
Width0.4" (11 mm)
Depth1.6" (41 mm)
Country Of OriginUS
BABA CompliantYes
Ship Width11" (28 cm)
Ship Length/Depth84" (2134 mm)
Ship Height6" (15 cm)
Shipping Weight2.8 LB (1.27 kg)
Product Description

Cable Lashing Bracket creates a simple, separate vertical pathway for a small bundle of cable and has multiple slots for CPI Saf-T-Grip® Straps or tie wraps to secure cables to the bracket. For use with Z4-Series SeismicFrame® Cabinets.

Key Features and Benefits
  • Attaches to the frame in a fixed location, independent of the equipment mounting rails
  • Use multiple to increase capacity
  • Bracket is 1.6"W (41 mm)
  • Includes:brackets, installation hardware; order Saf-T-Grips or cable ties separately
  • Finish: Black or Glacier White