Cart
39380-E08
Cable Lashing Bracket; Slim; N-Series; Gen 3; 50U; Glacier White
| Width | 5.1" (130 mm) |
| Height RMU | 50U |
| Color | Glacier White |
Product Description
Cable Lashing Manager creates a simple vertical pathway for multiple cable bundles and has multiple attachment points for securing cables using CPI Saf-T-Grip® Straps or zip ties in N-Series TeraFrame Gen 3 Network Cabinets. Use to support network cables along the sides of the cabinet.
Key Features and Benefits
- Attaches to the frame, adjusts in depth independent of the equipment mounting rails
- Two sizes: Slim and Wide
- Slim manager is 5”W (130 mm) and has three vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 5 in² (3200 mm²) cable fill area
- Wide manager is 9.8”W (250 mm) and has five vertical columns of attachment points for 1.5” (38 mm) diameter cable bundles, 9.8 in² (6320 mm²) cable fill area
- Includes: Bracket and installation hardware, order Saf-T-Grips or cable ties separately
- Material: Steel
- Finish: Black or Glacier White
- Select part number to match usable height and color of the cabinet
Product Information
Optimize Network Cable Routing with Secure Lashing
The 39380-E08 Cable Lashing Manager creates a simple vertical pathway for multiple cable bundles in N-Series TeraFrame® Gen 3 Network Cabinets. This slim steel bracket adjusts in depth independently of equipment mounting rails, offering flexible installation for various configurations. It supports network cables along the cabinet sides, ensuring organized and accessible routing.
With three vertical columns of attachment points, this cable lashing bracket accommodates 1.5-inch diameter cable bundles and provides 5 square inches of cable fill area. You can secure cables using CPI Saf-T-Grip® Straps or standard zip ties for reliable strain relief. This design helps maintain proper airflow and reduces clutter in high-density environments.
The Cable Lashing Manager is constructed from durable steel with a Glacier White finish to match your cabinet aesthetics. It attaches directly to the cabinet frame, enhancing stability and load distribution for heavy cable bundles. This accessory is essential for maintaining neat and efficient cable management in data center cabinets.
By using this lashing manager, you improve cable organization and reduce the risk of damage to network cables during maintenance or upgrades. It simplifies the process of managing multiple cable bundles, saving time and effort in complex installations. The result is a cleaner, more professional appearance that supports long-term reliability.
Ideal for network cabinet accessories, the 39380-E08 supports usable heights up to 50U and is compatible with various CPI solutions. Its robust construction ensures it can handle the demands of modern data centers and enterprise networking environments. Incorporate this cable lashing manager into your setup to achieve superior cable management and operational efficiency.