



Cart
38634-710




Cable Lashing Panel for ZetaFrame®Cabinet; for 52U Cabinet; 2.75"W (70 mm); Includes 6 Cable Bundle Swivels; Black
| Cable Width | |
| Color | Black |
| Height RMU | 52U |
Product Description
Creates simple, vertical pathways for small cable bundles
Key Features and Benefits
- Creates simple, vertical pathways for small cable bundles
- Attaches to cabinet frame, adjusts in depth independent of the mounting rails; Can be installed adjacent to Vertical Cable Manager
- Includes: Brackets, Cable Bundle Swivels and installation hardware
- Available in 3 widths: 2-3/4 "W (70 mm), 4.5"W (115 mm) and 7"W (178 mm)
- 2-3/4"W (70 mm) includes (6) Cable Bundle Swivels, 4.5"W (115 mm) and 7"W (178 mm) include (12) Cable Bundle Swivels
- Patented Cable Bundle Swivels provide quick attachment, removal and adjustment of cable bundles
- Select part number per cabinet height and color
- Material: Steel; Cable Bundle Swivels are plastic
- Finish: Black or Glacier White; Cable Bundle Swivels are blue
Product Information
Key Features of the 38634 Cable Lashing Panel
The 38634 Cable Lashing Panel creates clean, vertical pathways for small cable bundles within ZetaFrame® cabinets. Its steel construction and patented cable bundle swivels allow rapid attachment, removal, and adjustment of lashing wires. This design reduces clutter and improves airflow, supporting high‑density data‑center deployments. Installation is straightforward; the panel attaches directly to the cabinet frame and can be positioned independently of mounting rails. Six cable bundle swivels are included with the 2‑3/4 in. (70 mm) width option, providing flexible routing for lashing electrical wires. The panel's adjustable depth ensures a snug fit even in tight enclosure spaces. Available in three widths--2‑3/4 in. (70 mm), 4.5 in. (115 mm) and 7 in. (178 mm)--the solution scales to match varying cable volumes. Wider options include twelve swivels, giving ample capacity for larger bundles of lashing wires. All components are finished in black or Glacier White to blend seamlessly with cabinet aesthetics. The panel's modular nature enables easy upgrades or reconfigurations as network demands evolve. By keeping cables organized, it helps maintain consistent thermal performance and simplifies maintenance tasks. CPI's global availability ensures rapid delivery through authorized distributors. Overall, the 38634 Cable Lashing Panel delivers reliable cable management for enterprise, colocation, and hyperscale environments. Its robust design and versatile swivels provide a durable foundation for secure cable routing. Choose this panel to enhance the efficiency and reliability of your ZetaFrame® infrastructure.