



Cart
38634-E10




Cable Lashing Panel for ZetaFrame®Cabinet; for 52U Cabinet; 2.75"W (70 mm); Includes 6 Cable Bundle Swivels; Glacier White
| Cable Width | |
| Color | Glacier White |
| Height RMU | 52U |
Product Description
Creates simple, vertical pathways for small cable bundles
Key Features and Benefits
- Creates simple, vertical pathways for small cable bundles
- Attaches to cabinet frame, adjusts in depth independent of the mounting rails; Can be installed adjacent to Vertical Cable Manager
- Includes: Brackets, Cable Bundle Swivels and installation hardware
- Available in 3 widths: 2-3/4 "W (70 mm), 4.5"W (115 mm) and 7"W (178 mm)
- 2-3/4"W (70 mm) includes (6) Cable Bundle Swivels, 4.5"W (115 mm) and 7"W (178 mm) include (12) Cable Bundle Swivels
- Patented Cable Bundle Swivels provide quick attachment, removal and adjustment of cable bundles
- Select part number per cabinet height and color
- Material: Steel; Cable Bundle Swivels are plastic
- Finish: Black or Glacier White; Cable Bundle Swivels are blue
Product Information
Key Features of the 38634‑E10 Cable Lashing Panel
The 38634‑E10 Lashing Panel creates simple, vertical pathways that keep small cable bundles organized within a ZetaFrame cabinet. Its steel construction and blue plastic swivels provide durability while allowing quick attachment and adjustment of cables. The panel mounts directly to the cabinet frame, independent of the mounting rails, so it can be positioned precisely where needed. Each panel includes patented cable bundle swivels that enable rapid re‑routing without tools, reducing installation time in high‑density environments. Available in three widths--2‑3/4" (70 mm), 4.5" (115 mm) and 7" (178 mm)--the design supports a range of cable counts and bundle sizes. The Glacier White finish matches CPI's aesthetic standards for clean, professional data‑center interiors. Designed for 52U ZetaFrame cabinets, the panel accommodates standard rack‑unit dimensions while preserving valuable interior space. Its adjustable depth allows placement adjacent to existing vertical cable managers, enhancing overall cable‑management efficiency. The modular nature of the system means additional panels can be added as cabling needs grow. Installation requires only the supplied brackets, swivels, and hardware, eliminating the need for custom fabrication. The panel's quick‑release swivels simplify future maintenance and upgrades, supporting the fast‑paced changes typical of AI and HPC deployments. By consolidating cable routes, the solution helps improve airflow and reduces potential points of failure. CPI's Cable Lashing Panel aligns with the company's commitment to reliable, scalable infrastructure solutions. It integrates seamlessly with other CPI accessories, offering a cohesive approach to cable organization across enterprise, hyperscale, and edge data‑center environments. Authorized distributors worldwide can provide this product alongside CPI's full suite of enclosure and power management offerings.